Contact us

The right power for the right spin at precisely the right time

SIMOTICS T slow speed permanent-magnet torque motors represent an advanced solution for driving all rotary axis types. They can be completely integrated in machines, without requiring mechanical transmission elements. This reduces the space required, provides maximum flexibility when integrating the motors, minimizes maintenance costs and maximizes availability.
SIMOTICS T torque motor
SIMOTICS T slow speed permanent-magnet torque motors represent an advanced solution for driving all rotary axis types. They can be completely integrated in machines, without requiring mechanical transmission elements. This reduces the space required, provides maximum flexibility when integrating the motors, minimizes maintenance costs and maximizes availability.