Contact us

Servo on! Move beyond.

SINAMICS S200 servo drive system is an optimized and efficient solution .Comprised of the SINAMICS S200 drive, a SIMOTICS S-1FL2 servo motor and Motion Connect cables, the package has a power range extending from 0.1 to 7kW. With various communication options such as PROFINET IRT and pulse train, the system has been specifically designed to address a spectrum of standard applications.
SINAMICS S200 standard servo system
SINAMICS S200 servo drive system is an optimized and efficient solution .Comprised of the SINAMICS S200 drive, a SIMOTICS S-1FL2 servo motor and Motion Connect cables, the package has a power range extending from 0.1 to 7kW. With various communication options such as PROFINET IRT and pulse train, the system has been specifically designed to address a spectrum of standard applications.